Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1625S100B0250 |
| Finish plating | Zinc |
| Gasket material | Silicone |
| Product material | Carbon steel |
| Sub brand | Flexmaster |
| Vacuum rating Hg | 25 |
| Vacuum rating mmHg | 635 |
| Working pressure bar | 21 |
| Working pressure PSI | 300.00 |
| Working temperature max C | 177 |
| Working temperature max F | 350 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |