Danfoss Flexmaster
NH1637C150
Flexmaster
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | 90 Degree |
Application | General purpose |
Brand | Danfoss |
End Size 1 | 1.5 IN |
End Size 2 | 1.5 IN |
End gender 1 | Female |
End gender 2 | Female |
End type 1 | Compression |
End type 2 | Compression |
Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
Finish/plating | Nickel plated |
Item type | Flexmaster Complete Assembly |
Product Height | 3.745 in |
Product Length/Depth | 5.685 in |
Product Type | Tube and Pipe Joints |
Product Volume | 74.09 in³ |
Product Width | 3.48 in |
Product material | Steel |
Sub-brand | Flexmaster |
Thread sealant | No |
Torque | 90 IN-LBS |
Trade Name | None |
Tube / Pipe Size (OD) | 1.5 in |
Vacuum rating | 25 iHg |
Working pressure | 200 Psi |
Working temperature - max | 215 °F |
Working temperature - min | -30 °F |