Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | NH1650C350B0650 |
| Gasket material | Nitrile (NBR) |
| Product material | Carbon steel |
| Style | Standard |
| Sub brand | Flexmaster |
| Tube size outside diameter | 3.5 millimeter |
| Unit | Imperial |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260871 |
