Danfoss logo
Tube fittings-product-category

Tube fittings

Our tube-fitting systems include everything you need for reliable, leak-free performance even in high-pressure, high-vibration applications. Our assembly machines, pre-assembly adapters, bending tools, and tube fittings provide an easy, safe, and replicable process for tackling any tube-fitting challenge.

Features 

  • Superior performance, proven reliability, and leak-proof design
  • Guardian Seal coating ensures high corrosion resistance without compromising assembly strength
  • A choice of system options to meet different requirements from simple manual assembly to safety-critical applications
  • Properties that make installation simple, fast, and safe
  • Short tightening rotation, lower tightening torque, and a unique pressure point to avoid excessive or insufficient tightening
  • Unlimited repeat installations without any loss of performance
  • Comprehensive range of services including machine rental and maintenance as well as staff training on site

Benefits 

  • Reduction in the number of required components 
  • Elimination of fitting chains and leakage paths 
  • Space savings
  • Improved assembly options 
  • Prevention of tube adjustments 
  • Flow reduction (throttling effect)
  • Lower warehousing costs