Tube fittings
Our tube-fitting systems include everything you need for reliable, leak-free performance even in high-pressure, high-vibration applications. Our assembly machines, pre-assembly adapters, bending tools, and tube fittings provide an easy, safe, and replicable process for tackling any tube-fitting challenge.
Features
- Superior performance, proven reliability, and leak-proof design
- Guardian Seal coating ensures high corrosion resistance without compromising assembly strength
- A choice of system options to meet different requirements from simple manual assembly to safety-critical applications
- Properties that make installation simple, fast, and safe
- Short tightening rotation, lower tightening torque, and a unique pressure point to avoid excessive or insufficient tightening
- Unlimited repeat installations without any loss of performance
- Comprehensive range of services including machine rental and maintenance as well as staff training on site
Benefits
- Reduction in the number of required components
- Elimination of fitting chains and leakage paths
- Space savings
- Improved assembly options
- Prevention of tube adjustments
- Flow reduction (throttling effect)
- Lower warehousing costs
Products shown: 0