Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 100-14545 |
| End size 1 | -8 |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Nut |
| Material | Brass |
| Product height in | 0.875 |
| Product height mm | 22.220 |
| Product length in | 0.840 |
| Product length mm | 21.330 |
| Product material | Brass |
| Product serial name | 100 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305428 |