Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.430 |
| A dimension MM | 36.322 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-02892 |
| Construction Style | Reusable |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.975 |
| Hose cut off factor MM | 24.765 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.970 |
| Product height in | 0.975 |
| Product height mm | 24.765 |
| Product length in | 1.430 |
| Product length mm | 36.322 |
| Product material | Brass |
| Product width in | 0.975 |
| Product width mm | 24.765 |
| Series | Winner 2-Piece |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312570 |