Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.730 |
| A dimension MM | 43.942 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-02896 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.562 |
| End connection hex size MM | 14.300 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -4 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Brass |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | Winner 2-Piece |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312587 |