Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.440 |
| A dimension MM | 36.580 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03478 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Air Brake Connector |
| Hose cut off factor IN | 0.470 |
| Hose cut off factor MM | 11.938 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 8.000 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Brass |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312686 |
