Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.770 |
| A dimension MM | 44.958 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1214-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2550 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -8 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 1.770 |
| Product length mm | 44.958 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Reusable socket hex IN | 1.060 |
| Reusable socket hex MM | 26.980 |
| Thread sealant | No |
| Thread size 1 | 11/16-24 |
