Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.620 |
| A dimension MM | 41.280 |
| Angle shape | Straight |
| Backup hex size IN | 1.310 |
| Backup hex size MM | 33.274 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1219-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 15311531A |
| Construction Style | Reusable |
| End connection hex size IN | 1.310 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Series | 100R5 Reusable |
| Thread size 1 | 13/16-20 |
