Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.620 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1219-20S |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| End size 1 | -20 |
| Hose size | -20 |
| Inside diameter IN | 1.500 |
| Inside diameter MM | 38.100 |
| Product height in | 2.030 |
| Product height mm | 51.562 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product material | Carbon steel |
| Product width in | 2.030 |
| Product width mm | 51.562 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/16-18 |
