Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Backup hex size IN | 2.130 |
| Backup hex size MM | 54.102 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1219-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 15311531A |
| Construction Style | Reusable |
| End connection hex size IN | 2.130 |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hose size | -24 |
| Inside diameter IN | 1.500 |
| Inside diameter MM | 38.100 |
| Product height in | 2.310 |
| Product height mm | 58.674 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 2.310 |
| Product width mm | 58.674 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 9/16-18 |
