Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.971 |
| A dimension MM | 75.460 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1236-12-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1531 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -16 |
| Inside diameter IN | 0.740 |
| Inside diameter MM | 18.796 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Thread size 1 | 3/4-14 NPTF |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)