Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.012 |
| A dimension MM | 51.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220551-4-4S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2550 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hex size 2 IN | 0.563 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -4 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product material | Carbon steel |
| Series | Power Steering Reusable |
| Thread size 1 | 1/4-18 NPTF |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)