Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.122 |
| A dimension MM | 53.340 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 220551-6-6S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.520 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.122 |
| Product length mm | 53.899 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Power Steering Reusable |
| Thread size 1 | 3/8-18 NPTF |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)