Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 33806-D |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | EC038 |
| Construction Style | Reusable |
| Hose size | -6 |
| Inside diameter IN | 0.790 |
| Inside diameter MM | 20.066 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734797 |
| Proposition 65 | Cancer and Reproductive Harm |
