Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hoses | EC038 |
| Construction Style | Reusable |
| End connection hex size IN | 0.970 |
| End connection hex size MM | 24.638 |
| End size 1 | -6 |
| Hex size 1 IN | 0.970 |
| Hex size 1 MM | 24.638 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975061961 |
| Proposition 65 | Cancer and Reproductive Harm |
