Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.969 |
| Backup hex size MM | 24.613 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33806B-Y34-BG |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | EC038 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 26.988 |
| End size 1 | -4 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product material | Brass |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
