Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.375 |
Compatible hose ID MM | 9.525 |
Compatible hoses | EC038 |
Compatible tube OD IN | 0.38 |
Compatible tube OD MM | 9.525 |
Construction Style | Crimp |
End size 1 | -6 |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.463 |
Hose cut off factor IN | 0.810 |
Hose cut off factor MM | 20.574 |
Hose size | -6 |
Inside diameter IN | 0.280 |
Inside diameter MM | 7.112 |
Product material | Brass |
Thread sealant | No |
Tube OD 1 IN | 0.375 |
Tube OD 1 MM | 9.525 |
Working pressure max bar | 552 |
Working pressure max psi | 8000 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975720547 |