Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.690 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.460 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33806P-106-BG |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Inside diameter IN | 0.365 |
| Inside diameter MM | 9.270 |
| Product height in | 0.864 |
| Product height mm | 21.945 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Brass |
| Product width in | 0.864 |
| Product width mm | 21.945 |
| Thread size 1 | 3/8-18 NPTF |
