Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.270 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 33806P-406 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -6 |
| Hose cut off factor IN | 0.340 |
| Hose cut off factor MM | 8.636 |
| Inside diameter IN | 0.275 |
| Inside diameter MM | 6.985 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product width in | 0.860 |
| Product width mm | 21.844 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975760291 |
