Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.660 |
| A dimension MM | 42.160 |
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Danfoss |
| Catalog Item | 33806P-J06 |
| Construction Style | Crimp |
| End connection hex size IN | 0.690 |
| End size 1 | -6 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.543 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 1.660 |
| Product length mm | 42.164 |
| Product material | Brass |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975733974 |
