Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.125 |
| A dimension MM | 28.580 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33808-B-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC038 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Hose size | -8 |
| Inside diameter IN | 0.926 |
| Inside diameter MM | 23.520 |
| Product material | Brass |
| Series | 338 B |
| Thread sealant | No |
