Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.250 |
| A dimension MM | 82.550 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 33808B-Y08 |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975062111 |
