Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.896 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33808B-Y26-BG |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -6 |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.850 |
| Inside diameter IN | 0.387 |
| Inside diameter MM | 9.850 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 3/8-18 NPTF |
