Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.320 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -8 |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.575 |
| Hose cut off factor IN | 0.900 |
| Hose cut off factor MM | 22.860 |
| Inside diameter IN | 0.387 |
| Inside diameter MM | 9.850 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1/2-14 NPTF |
