Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.120 |
| A dimension MM | 130.048 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC038 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 1.130 |
| End connection hex size MM | 31.750 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.130 |
| Hex size 2 MM | 28.702 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -8 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Brass |
| Series | 338 B |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
| Working pressure max bar | 276 |
| Working pressure max psi | 4000 |
