Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Construction Style | Reusable |
| End connection hex size IN | 1.125 |
| End size 1 | -8 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.575 |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Inside diameter IN | 0.387 |
| Inside diameter MM | 9.850 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975062166 |
