Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.832 |
| Angle shape | Straight |
| Catalog Item | 33808C-CD08 |
| End Type 1 | Air Brake Connector |
| Finish plating | None |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 0.990 |
| Product height mm | 25.146 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Brass |
| Product width in | 0.990 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 338 B |
| Thread sealant | No |
| Tube OD 1 IN | 0.370 |
| Tube OD 1 MM | 9.400 |