Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.366 |
| A dimension MM | 34.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 33808P-408 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.390 |
| Hose cut off factor MM | 9.940 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.190 |
| Product height in | 0.980 |
| Product height mm | 24.892 |
| Product length in | 1.360 |
| Product length mm | 34.544 |
| Product material | Brass |
| Product width in | 0.980 |
| Product width mm | 24.892 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975455364 |
