Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.355 |
| A dimension MM | 34.420 |
| Angle shape | Straight |
| Brand | Danfoss |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -8 |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hose cut off factor IN | 0.380 |
| Hose cut off factor MM | 9.650 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.940 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.440 |
| Product length mm | 36.576 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975729991 |
