Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.355 |
| A dimension MM | 34.420 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 33808P-Y78-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC038 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Female globeseal 60 swivel |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.400 |
| Hose size | -8 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.335 |
| Product length mm | 33.909 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 338 P |
| Thread sealant | No |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
