Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.730 |
| A dimension MM | 94.742 |
| Angle shape | Straight |
| Backup hex size IN | 2.120 |
| Backup hex size MM | 53.800 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 458-20-24S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 15311531A |
| Construction Style | Reusable |
| End connection hex size IN | 1.880 |
| End connection hex size MM | 47.800 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.120 |
| Hose cut off factor MM | 53.848 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 3.730 |
| Product length mm | 94.742 |
| Product material | Carbon steel |
| Product width in | 2.120 |
| Product width mm | 53.848 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146055606 |
