Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.290 |
| A dimension MM | 58.166 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 479501-8-6S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Female 37/45 universal swivel |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Inside diameter IN | 0.300 |
| Inside diameter MM | 7.620 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 2.290 |
| Product length mm | 58.166 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Reusable socket hex MM | 22.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056665 |
