Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.100 |
| Angle shape | Straight |
| Backup hex size IN | 1.141 |
| Backup hex size MM | 29.000 |
| Brand | Danfoss |
| Catalog Item | EJ7236-1216S |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.141 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.600 |
| Inside diameter IN | 0.7000 |
| Inside diameter MM | 18.0000 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 2.680 |
| Product length mm | 68.072 |
| Product material | Carbon steel |
| Product width in | 1.570 |
| Product width mm | 39.878 |
| Thread size 1 | 3/4-14 NPTF |