Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.550 |
| A dimension MM | 90.200 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Danfoss |
| Catalog Item | EJ7236-2024S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 15311531A |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End size 1 | -20 |
| End size 2 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.170 |
| Hose cut off factor MM | 55.118 |
| Hose size | -24 |
| Inside diameter IN | 1.2500 |
| Inside diameter MM | 31.8000 |
| Product height in | 2.150 |
| Product height mm | 54.610 |
| Product length in | 3.590 |
| Product length mm | 91.186 |
| Product material | Carbon steel |
| Product width in | 2.150 |
| Product width mm | 54.610 |
| Thread size 1 | 1 1/4-11 1/2 NPTF |