Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.687 |
| A dimension MM | 42.850 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.988 |
| Catalog Item | FC5192-0608B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.817 |
| Hose cut off factor MM | 20.752 |
| Hose size | -8 |
| Inside diameter IN | 0.422 |
| Inside diameter MM | 10.719 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 1.687 |
| Product length mm | 42.850 |
| Product material | Brass |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thread size 1 | 3/8-18 NPTF |
