Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.780 |
| A dimension MM | 19.810 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1184-06S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.485 |
| Inside diameter MM | 12.310 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product material | Carbon steel |
| Product width in | 0.906 |
| Product width mm | 23.012 |