Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.125 |
| A dimension MM | 28.580 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1184-08S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hose size | -8 |
| Inside diameter IN | 0.947 |
| Inside diameter MM | 24.050 |
| Product material | Carbon steel |
| Series | PTFE Crimp |
| Thread sealant | No |