Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.573 |
| A dimension MM | 39.950 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1255-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.361 |
| Hose cut off factor MM | 9.169 |
| Hose size | -8 |
| Inside diameter IN | 0.386 |
| Inside diameter MM | 9.800 |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 1.573 |
| Product length mm | 39.954 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |