Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.053 |
| A dimension MM | 77.540 |
| Angle shape | Straight |
| Catalog Item | FW1478-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female STC bulkhead w/male ORS |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.761 |
| Hose cut off factor MM | 44.740 |
| Hose size | -8 |
| Inside diameter IN | 0.386 |
| Inside diameter MM | 9.800 |
| Product material | Carbon steel |
| Thread size 1 | 1-14 UNS |