Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.385 |
| A dimension MM | 35.180 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2295-0606B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.210 |
| Hose cut off factor MM | 5.334 |
| Hose size | -6 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.001 |
| Product height in | 0.555 |
| Product height mm | 14.097 |
| Product length in | 1.385 |
| Product length mm | 35.179 |
| Product material | Brass |
| Product width mm | 14.097 |
| Series | 338 C |
| Thread sealant | No |
