Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.420 |
| A dimension MM | 36.068 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW2295-0808B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.205 |
| Hose cut off factor MM | 5.207 |
| Hose size | -8 |
| Inside diameter IN | 0.415 |
| Inside diameter MM | 10.540 |
| Product height in | 0.661 |
| Product height mm | 16.789 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Brass |
| Product width in | 0.661 |
| Series | 338 C |
| Thread sealant | No |
