Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | W79850 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975758816 |
