Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 1.750 |
Bend radius min (mm) | 44.500 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 62 |
Burst pressure (psi) | 900 |
Color | Black |
Construction | 2 Ply braid |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.50 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.78 |
Outside diameter (mm) | 19.81 |
Package form | Bulk |
Reinforcement material | Fabric |
Series | 2575 Series |
Size | -6 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 16 |
Working pressure max (psi) | 225 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146137487 |