Product specifications
Characteristic | Value |
|---|---|
| Application | Vehicle air brake lines |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Catalog Item | 3250-10123 |
| Color | Red |
| Compliances | SAE J844 Type B |
| Conductivity | Non-conductive |
| Construction | Extruded |
| Cover material | Nylon 11 |
| Inside diameter (inch) | 0.44 |
| Inside diameter (mm) | 11.18 |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Reinforcement material | Nylon |
| Series | 3250 Series |
| Size | -10 |
| Tube material | Nylon 11 |
| Tube wall thickness (inch) | 0.09 |
| Tube wall thickness (mm) | 2.35 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789360861 |