Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Auxiliary air systemsFormed or unformed harnessesFormed tubesTrailer air brake systemsTruck air brake systems |
| Bend radius min (inch) | 2.500 |
| Bend radius min (mm) | 63.500 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 62 |
| Burst pressure (psi) | 900 |
| Certifications | DOT FMVSS 106 |
| Color | Yellow |
| Compliances | SAE J1131SAE J2494-2SAE J844 |
| Conductivity | Non-conductive |
| Cover material | Polyester (PET) |
| Impulse cycle (cycles) | 125000 |
| Inside diameter (inch) | 0.44 |
| Inside diameter (mm) | 11.18 |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 15.88 |
| Size | -10 |
| Tube material | Thermoplastic |
| Tube wall thickness (inch) | 0.09 |
| Tube wall thickness (mm) | 2.29 |
| Working pressure max (bar) | 16 |
| Working pressure max (psi) | 225 |
| Working temperature max (C) | 93 |
| Working temperature max (F) | 200.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146084842 |
