Product specifications
Characteristic | Value |
|---|---|
| Brand | Synflex by Danfoss |
| Catalog Item | 4228-57594 |
| Inside diameter (inch) | 0.17 |
| Inside diameter (mm) | 4.32 |
| Package form | Reel |
| Size | -2 |
| Tube wall thickness (inch) | 0.04 |
| Tube wall thickness (mm) | 1.02 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789354280 |