Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 1.180 |
| Bend radius min (mm) | 29.970 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 108 |
| Burst pressure (psi) | 1566 |
| Catalog Item | 4234-0635B-S0100 |
| Certifications | ISO 7628 |
| Color | Green |
| Compliances | DIN 73378DIN 74324-1 |
| Construction | Extruded |
| Inside diameter (inch) | 0.16 |
| Inside diameter (mm) | 4.06 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.24 |
| Outside diameter (mm) | 6.10 |
| Reinforcement material | Fabric |
| Series | 4234 Series |
| Size | -6 |
| Tube material | Thermoplastic |
| Working pressure max (bar) | 12 |
| Working pressure max (psi) | 180 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |